IESNA:LM-63-2002
[TEST]P946797
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10306
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1209.2 1514 1789.6 2002.9 2176.9 2275.3 2321.6 2338.1 2421.6 2600.4
2895.6 3268.5 3635.6 3928.7 4185.2 4419.2 4567.1 4604.9 4513.9 4283.6
3818.6 3014.8 2488.7 2084.3 1650.8 1161.3 763.4 535.2 417.6 360.7
327.2 275 233 80.9 39.4 6.4 0
1209.2 1524.7 1802.9 2020 2179.6 2287.6 2342.9 2358.3 2427.5 2588.7
2861.6 3227.1 3587.2 3890.4 4149.5 4383.6 4559.2 4622.5 4564.5 4369.2
3980.9 3238.2 2589.2 2174.2 1746 1266.1 832.6 561.8 430.9 373.5
330.4 279.3 235.1 100 42 8 0
1209.2 1511.4 1784.3 2003.5 2174.2 2298.2 2366.8 2396.1 2450.3 2595
2827.5 3152 3497.8 3802.7 4049 4245.8 4430.4 4520.3 4497.4 4341.6
4029.3 3519.1 2805.2 2307.2 1882.2 1417.2 946.4 628.8 465 386.2
341 296.9 254.3 194.2 99 11.7 0
1209.2 1511.4 1776.3 1995 2177.4 2317.3 2411 2459.9 2511 2622.7
2795.6 3047.2 3346.2 3633 3863.8 4053.2 4212.3 4341 4375.6 4324.5
4136.8 3788.3 3298.9 2719.5 2174.2 1689.6 1181.6 756.5 516 392.6
338.9 294.2 251.1 200 140.4 54.8 0
1209.2 1466.7 1723.6 1948.1 2140.7 2311 2446.6 2536.5 2594 2682.3
2825.9 3010.5 3249.4 3492.5 3711.2 3899.5 4052.7 4188.9 4285.7 4311.8
4260.2 4101.6 3794.2 3329.2 2786 2231.2 1662.5 1095.9 688.4 461.8
352.2 312.8 271.8 207.5 139.9 43.6 0
1209.2 1443.3 1675.2 1893.9 2096 2283.3 2453.5 2588.1 2679.6 2765.3
2872.7 3027 3205.8 3418 3631.9 3844.7 4025.6 4167.1 4274 4362.3
4430.9 4408.1 4311.8 4093.1 3715.4 3226 2596.6 1991.2 1339 826.7
536.2 366.5 265.5 160.7 80.9 21.3 0
1209.2 1398.6 1600.2 1806.1 2006.1 2202.4 2391.8 2560.5 2700.4 2812.6
2926.5 3051 3187.7 3357.9 3553.2 3774.5 4002.2 4221.9 4416.6 4587.9
4743.8 4915.1 4992.2 5040.1 5029.4 4812.4 4398 3737.8 2864.2 1940.2
1119.8 581.5 296.9 171.3 83.5 28.7 0
1209.2 1364.6 1526.3 1702.9 1885.9 2058.8 2244.5 2424.8 2598.2 2751.5
2904.7 3046.7 3175.5 3314.3 3460.1 3616.5 3797.9 4003.2 4227.7 4466.1
4726.2 5099.7 5401.3 5585.4 5795 5946.6 5966.3 5762.5 5232.7 4375.1
3187.7 2057.2 1048.6 427.7 152.7 29.8 0
1209.2 1303.4 1417.2 1549.2 1693.9 1847.1 2002.9 2157.2 2309.9 2466.8
2631.2 2783.4 2948.8 3121.7 3301.5 3481.9 3681.9 3906.4 4154.8 4436.3
4765 5263.5 5758.3 6097.1 6529.6 7038.8 7583.5 7946.9 7869.2 7137.7
5631.6 3651 1548.6 472.9 149 30.9 0
1209.2 1292.7 1406.1 1527.3 1664.1 1808.8 1956.7 2104 2249.8 2397.7
2543.4 2694.5 2854.1 3027 3205.8 3391.4 3597.9 3826.1 4081.4 4372.4
4700.7 5228.4 5726.9 6093.9 6556.2 7111.1 7705.9 8084.7 8012.8 7235.1
5598.1 3423.4 1311.9 362.3 117 26.6 0
1209.2 1252.3 1310.8 1389.6 1484.8 1588.5 1693.3 1803.4 1917.3 2032.2
2148.2 2267.9 2388.6 2516.3 2653.6 2798.8 2958.4 3139.3 3357.4 3606.4
3909.6 4391.6 4757.1 5117.7 5557.7 6087 6583.9 6799.4 6574.3 5716.2
4219.7 2348.7 677.2 142 47.3 10.6 0
1209.2 1222.5 1255.5 1302.8 1368.3 1439 1516.2 1595.4 1675.8 1761.4
1844.9 1925.3 2008.3 2090.7 2178 2270 2366.8 2484.4 2620.6 2797.2
3052.6 3369.6 3585.6 3827.1 4116 4430.9 4645.9 4570.9 4195.3 3490.9
2521.1 1290.1 420.8 125.5 43.1 10.1 0
1209.2 1195.9 1200.7 1222.5 1258.2 1294.9 1343.3 1391.2 1438.5 1488
1531.1 1569.9 1602.4 1632.1 1652.9 1666.2 1679.5 1688.5 1703.4 1738
1821 1869.9 1879 1897.1 1925.3 1950.8 1881.1 1660.3 1345.4 996.9
677.8 384.1 192.6 81.4 39.4 13.8 0
1209.2 1140.1 1099.1 1077.8 1075.7 1084.2 1098.6 1114.5 1125.7 1132.6
1132.1 1118.8 1098 1068.8 1029.9 982.6 925.7 866.6 812.3 761.8
709.7 663.4 624.6 592.6 565 536.8 501.7 454.3 388.9 301.1
219.2 161.2 111.7 71.8 41 11.7 0
1209.2 1088.5 1013.4 980.5 972.5 979.4 994.3 1010.2 1018.2 1016.1
1004.9 985.2 956.5 920.9 879.4 836.8 792.7 748.5 704.9 657
608.6 565 533.1 513.9 506.5 507.5 506.5 491.6 454.9 393.7
299.5 206.4 144.7 95.2 47.3 10.6 0
1209.2 1048 957.6 921.9 923.5 943.8 966.1 980.5 981.5 971.9
953.3 926.7 895.3 859.2 820.9 783.1 743.2 701.2 658.1 618.2
587.8 561.8 544.2 533.1 523.5 512.3 494.8 476.7 454.3 418.7
364.4 286.2 187.8 103.7 49.5 10.6 0
1209.2 1009.2 916.1 892.1 907 934.7 956.5 967.2 962.9 946.4
920.9 890.6 855.4 820.9 784.2 748.5 724 694.8 658.1 628.8
609.1 583.1 542.1 509.6 488.4 467.6 446.3 425.1 405.9 388.4
367.6 334.1 273.4 209.6 122.9 29.8 0
1209.2 987.4 894.3 881 906.5 933.1 954.9 961.3 951.2 925.1
893.7 858.1 819.8 785.7 756.5 740 720.3 700.1 680.4 636.8
598 567.1 536.2 507.5 477.7 451.7 426.1 402.7 378.2 350
322.4 297.4 260.7 225 157.5 61.2 0
1209.2 968.8 880.4 878.8 907 932.6 951.7 953.9 938.4 910.2
874.6 835.2 800.1 767.7 745.9 727.2 703.3 670.8 642.1 607.5
580.9 551.1 521.9 495.3 472.9 450.1 425.6 400.6 371.3 338.9
303.2 271.8 231.4 175 116 48.4 0
1209.2 958.1 873.5 878.3 909.2 934.2 951.2 948 928.3 894.8
853.3 814.5 781.5 756.5 744.8 716.6 673 622.4 602.2 585.2
554.9 531.5 511.2 481.5 459.1 441.6 418.7 391.5 359.1 323.5
284.6 267.6 230.4 150.6 109.6 67 0
1209.2 956 869.3 878.8 909.7 935.2 950.7 946.4 922.5 884.7
842.7 804.4 771.9 756.5 738.4 702.8 638.9 596.9 586.3 565.5
538.9 510.2 483 462.3 449.5 438.4 417.6 392.1 361.2 325.6
287.8 297.4 237.3 158.5 120.8 44.7 0
1209.2 956 868.7 880.4 910.2 935.8 950.1 948 924.6 885.2
842.7 803.8 771.4 757 736.8 700.6 634.1 597.4 588.9 565
537.3 505.9 483.6 455.9 452.2 438.4 417.1 392.1 363.3 325
288.9 293.1 203.8 163.9 119.2 43.1 0
